IESNA:LM-63-2002
[TEST]P956050
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]71119
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
14276.5 14284 14253.9 14189.9 13817.5 13430 13366.1 13674.6 14389.3 15341.1
16492.2 17816.4 19212.1 20231.6 21014.1 21789 22496.2 22921.3 23068.1 22910.1
22112.5 20679.2 18847.2 15943 11707.1 6816.6 5293 4841.6 4303.6 3506.1
2693.5 2091.6 1568.7 981.9 560.5 225.7 0
14276.5 14216.3 14186.2 14144.8 13783.7 13388.7 13332.2 13610.6 14299 15280.9
16401.9 17681 19076.7 20130 20882.4 21672.4 22372.1 22823.5 23034.2 22846.1
21988.4 20585.2 18723 15694.7 11338.4 6602.2 5232.8 4796.4 4251 3445.9
2659.7 2065.3 1493.5 944.2 545.5 218.2 0
14276.5 14257.7 14242.6 14201.2 13915.3 13535.4 13415 13644.5 14246.4 15168
16259 17485.4 18869.8 20088.6 20931.3 21713.8 22537.6 23098.2 23448 23417.9
22838.6 21552 19787.7 17041.5 12989.9 7681.8 5326.9 4837.8 4386.4 3761.9
3035.9 2257.1 1670.3 1091 594.4 270.9 0
14276.5 14242.6 14223.8 14257.7 14062 13734.7 13588 13704.7 14126 14863.3
15845.2 16939.9 18207.7 19577 20671.7 21540.7 22375.9 23101.9 23534.5 23737.7
23512 22722 21315 18847.2 15130.4 9679.4 5481.1 4548.2 4138.1 3649.1
3129.9 2599.5 2012.6 1343 767.4 342.3 0
14276.5 14261.4 14272.7 14347.9 14310.3 14137.3 13922.8 13900.3 14092.1 14532.3
15209.4 16082.2 17128 18331.8 19644.7 20859.8 21804.1 22624.1 23350.2 23884.4
24034.9 23703.8 22880 21537 18911.1 14253.9 7933.9 4025.2 3167.5 2667.2
2174.4 1753.1 1365.6 963 522.9 191.9 0
14276.5 14284 14325.4 14426.9 14524.7 14524.7 14423.2 14329.1 14344.2 14528.5
14893.4 15465.2 16236.4 17146.8 18166.3 19460.4 20837.2 21999.7 22673.1 22989.1
23196 23297.5 23263.7 23222.3 22819.8 20449.8 15311 8528.3 3878.5 2490.4
1960 1519.8 1109.8 763.7 440.1 161.8 0
14276.5 14291.5 14370.5 14490.9 14663.9 14818.2 14923.5 15006.3 14998.8 15141.7
15382.5 15751.1 16262.8 16849.6 17568.1 18444.7 19441.6 20536.3 21521.9 22338.2
23162.1 24087.5 25013 25976 27168.5 27838.2 25772.9 20389.6 13174.2 6617.2
3175.1 1952.4 1324.2 861.5 492.8 173 0
14276.5 14302.8 14411.9 14584.9 14773 14961.1 15186.8 15442.7 15751.1 16146.1
16650.2 17229.6 17854 18546.2 19370.1 20378.3 21518.1 22774.6 24144 25626.2
27337.8 29207.5 31299.1 33379.5 35711.8 38424.2 41068.8 41738.4 39308.2 33533.7
24926.4 15811.3 9220.5 5093.6 2249.6 541.7 0
14276.5 14340.4 14472.1 14671.5 14867.1 15043.9 15258.3 15551.8 15894.1 16413.2
17097.9 17884.1 18817.1 19968.2 21367.7 23101.9 25110.8 27435.6 29941.1 32499.2
35407.1 38168.4 41426.2 44736.7 48709.3 52614.1 57579.9 62899.2 67131.4 66687.4
58685.9 44225.1 27954.8 11203 2046.5 451.4 0
14276.5 14336.7 14498.4 14686.5 14882.1 15092.8 15314.8 15611.9 15969.3 16484.7
17116.7 17876.6 18775.7 19930.6 21363.9 23184.7 25268.8 27789.3 30573.1 33424.6
36419.1 39477.5 42754.2 46328 50142.5 54118.9 58633.2 63538.7 68331.4 69177.8
61195.1 44665.2 25340.3 6598.4 1407 417.6 0
14276.5 14332.9 14460.8 14712.8 14919.8 15149.2 15337.3 15611.9 15988.1 16439.6
16985 17605.8 18313 19283.6 20558.9 22101.2 23967.2 26261.9 28876.5 31728
34594.6 37532.6 40568.5 43807.5 47343.7 50819.7 54442.4 57613.7 60025.1 58298.4
50244.1 34624.7 15070.2 2908 876.5 289.7 0
14276.5 14317.8 14490.9 14709.1 14908.5 15107.8 15295.9 15514.1 15818.8 16146.1
16533.6 16909.8 17286 17793.9 18538.7 19524.3 20709.3 22300.6 24174.1 26295.8
28605.6 30994.4 33341.8 35726.9 38206 40527.1 42855.7 44966.2 45413.8 41478.9
33447.2 22981.5 9807.3 1952.4 586.9 161.8 0
14276.5 14317.8 14460.8 14626.3 14791.8 14893.4 14995 15081.5 15160.5 15254.6
15284.7 15183.1 14991.2 14788.1 14645.1 14637.6 14840.8 15420.1 16360.6 17545.6
18948.8 20494.9 22052.3 23602.2 25107 26359.7 27104.6 27522.2 26461.3 22259.2
16322.9 10093.2 4025.2 1143.6 421.3 105.3 0
14276.5 14265.2 14299 14347.9 14317.8 14118.5 13810 13347.3 12737.8 11932.8
10924.6 9750.9 8584.7 7610.4 6835.4 6195.9 5703.1 5387.1 5225.3 5187.7
5289.3 5492.4 5688 5879.9 5970.2 5823.4 5372 4653.5 3555 2524.2
1835.8 1331.7 970.6 680.9 410 109.1 0
14276.5 14182.4 14065.8 13836.3 13422.5 12734.1 11812.4 10642.5 9333.3 8144.5
7170.2 6323.8 5541.3 4962 4646 4499.2 4397.7 4273.5 4141.9 4017.7
3871 3671.6 3438.4 3231.5 3032.1 2832.7 2637.1 2426.4 2178.1 1896
1606.3 1324.2 1023.2 703.5 383.7 86.5 0
14276.5 14088.4 13746 13166.7 12263.8 10981 9574.1 8234.8 7249.2 6410.3
5695.5 5293 5059.8 4856.6 4646 4469.2 4375.1 4341.2 4277.3 4134.3
3927.4 3720.5 3509.9 3306.7 3084.8 2866.6 2644.6 2407.6 2178.1 1926.1
1659 1361.8 1023.2 662.1 338.6 71.5 0
14276.5 14028.2 13452.6 12508.4 11124 9434.9 8005.4 7016 6226 5733.2
5499.9 5285.5 5059.8 4819 4597.1 4461.6 4420.2 4397.7 4345 4175.7
3784.5 3562.5 3363.2 3171.3 2994.5 2829 2625.8 2400.1 2159.3 1888.5
1595.1 1279.1 948 639.5 342.3 94 0
14276.5 13930.4 13129.1 11823.7 10033 8272.4 7147.6 6316.3 5864.8 5669.2
5424.7 5187.7 5025.9 4852.9 4615.9 4465.4 4397.7 4307.4 3908.6 3739.3
3682.9 3660.3 3596.4 3494.8 3340.6 3137.4 2851.5 2584.4 2291 1997.6
1696.6 1395.7 1083.4 767.4 451.4 154.2 0
14276.5 13904 12925.9 11304.6 9269.4 7678.1 6673.6 6030.3 5838.5 5616.5
5345.7 5161.3 5044.7 4890.5 4608.3 4416.5 4266 3852.2 3709.2 3649.1
3600.2 3588.9 3543.7 3423.3 3216.4 2971.9 2708.6 2422.7 2125.5 1858.4
1598.8 1343 1098.5 850.2 854 647 0
14276.5 13802.5 12640 10808 8690 7320.7 6387.7 5973.9 5834.7 5582.7
5323.1 5157.6 5059.8 4905.5 4574.5 4284.8 3904.9 3607.7 3513.6 3427.1
3370.7 3336.8 3182.6 3009.5 2813.9 2618.3 2388.8 2166.9 1922.3 1674.1
1440.8 1200.1 974.3 1173.7 1053.3 353.6 0
14276.5 13772.4 12538.5 10631.2 8453 7034.8 6199.6 5951.3 5823.4 5578.9
5323.1 5168.9 5097.4 4954.4 4551.9 4126.8 3630.2 3423.3 3291.7 3186.3
3133.7 3017.1 2821.4 2640.9 2456.5 2249.6 2069.1 1888.5 1696.6 1523.6
1437.1 1136.1 944.2 1305.4 601.9 150.5 0
14276.5 13821.3 12613.7 10653.7 8505.7 7128.8 6233.5 5966.4 5861.1 5620.3
5345.7 5199 5123.7 4995.8 4604.6 4130.6 3622.7 3415.8 3276.6 3167.5
3107.3 2994.5 2802.6 2633.3 2445.2 2245.9 2046.5 1865.9 1689.1 1478.4
1294.1 1064.6 944.2 1309.1 519.1 127.9 0
